
PARALLEL GRIPPERS – RPB SERIES

Unit View
Dimensions / Applications
- Height (in)5.08
- Length (in)23.25
- Weight (lb)32
- Width (in)3.50
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.005
- Cylinder Bore (in)2.50
- Grip Force (lbf)600
- Maximum Finger Length (in)4.4094488188976
- Pressure Range (psi)20-100 psi
- Repeatability (±in)0.0020
- Stroke (in)6
- Imperial or Metric ProductMetric
- Supplied?No
- Temp Range Standard-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesOSMK-078|OISP-017|OISN-017|CABL-014|OFSV-006|PLFT-024
- BrandRobohand
- Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No