Destaco Logo

PARALLEL GRIPPERS – RPB SERIES

Heavy-Duty 2-Jaw Pneumatic Parallel Gripper | RPB-26M-S

RPB-26M-SHeavy-Duty, 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-RPB

Unit View

Dimensions / Applications

  • Height (in)5.08
  • Length (in)23.25
  • Weight (lb)32
  • Width (in)3.50
  • Product ApplicationGRIPPING

Technical Details

  • Accuracy (±in)0.005
  • Cylinder Bore (in)2.50
  • Grip Force (lbf)600
  • Maximum Finger Length (in)4.4094488188976
  • Pressure Range (psi)20-100 psi
  • Repeatability (±in)0.0020
  • Stroke (in)6
  • Supplied?No
  • Temp Range Standard-30° to 150°C (-20° to 300°F)

Product Information

  • AccessoriesOSMK-079|OISP-017|OISN-017|CABL-014|OFSV-006|PLFT-024
  • BrandRobohand
  • Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No