Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PARALLEL GRIPPERS – RPB SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RPB
RPB-28M - Rpb - 2-Jaw Heavy Duty Paraleel Gripper Series
RPB-28M - Rpb - 2-Jaw Heavy Duty Paraleel Gripper Series
Email product details
Visit Product Series:
Parallel Grippers-RPB
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
29.25
Weight (lb)
42
Technical Details
Accuracy (±in)
0.005
Cylinder Bore (in)
2.50
Grip Force (lbf)
600
Maximum Finger Length (in)
5.511811023622
Pressure Range (psi)
20-100 psi
Repeatability (±in)
0.0020
Stroke (in)
8
Imperial or Metric Product
Metric
Supplied?
No
Temp Range Standard
-30° to 150°C (-20° to 300°F)
Product Information
Accessories
OSMK-078|OISP-017|OISN-017|CABL-014|OFSV-006|PLFT-024
Brand
Robohand
Product Type
Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
RPB Series
RPB-28M-NS - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
RPB Series
RPB-28M-S - Parallel Gripper, Brute
Add to quote
Explore