Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SELF-CENTERING PARALLEL GRIPPERS HEAVY PARTS & LATHE APPLICATIONS – RPC SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-RPC
RPC-315 - Parallel Gripper,Three Jaw
RPC-315 - Parallel Gripper,Three Jaw
Email product details
Visit Product Series:
Parallel Grippers-RPC
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.44
Weight (lb)
0.53
Product Application
GRIPPING
Technical Details
Accuracy (±in)
0.002
Cylinder Bore (in)
1.25
Grip Force (lbf)
100
Maximum Finger Length (in)
2
Pressure Range (psi)
20-100
Repeatability (±in)
0.001
Stroke (in)
0.3
Stroke per Jaw (in)
0.15
Imperial or Metric Product
Imperial
Supplied?
No
Show More
Product Information
Accessories
OHSN-011|OHSP-011|CABL-010|CABL-013|OFSV-001|OFSV-004
Brand
Robohand
Product Type
3-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RPC Series
RPC-315M - Pinza Paralela 3 Mordazas
Add to quote
Explore
RPC Series
RPC-315-V - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore