Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SELF-CENTERING PARALLEL GRIPPERS HEAVY PARTS & LATHE APPLICATIONS – RPC SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-RPC
RPC-320-SP - PARALLEL GRIPPER,THREE JAW,STRIPPER PLT
RPC-320-SP - PARALLEL GRIPPER,THREE JAW,STRIPPER PLT
Email product details
Visit Product Series:
Parallel Grippers-RPC
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.23
Weight (lb)
0.99
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
2
Grip Force (lbf)
300
Maximum Finger Length (in)
2.5
Pressure Range (psi)
20-100
Repeatability (±in)
0.001
Stroke (in)
0.4
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Information
Accessories
OHSN-011|OHSP-011|CABL-010|CABL-013|OFSV-001|OFSV-004
Brand
Robohand
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RPC Series
RPC-315-SP - PARALLEL GRIPPER,THREE JAW,STRIPPER PLT
Add to quote
Explore
RPC Series
RPC-315-SP-V - PARALLEL GRIPPER,THREE JAW,ST. PLT,VITON
Add to quote
Explore