Destaco Logo

SELF-CENTERING PARALLEL GRIPPERS HEAVY PARTS & LATHE APPLICATIONS – RPC SERIES

RPC-331-V - Parallel Gripper,Three Jaw,Viton

Visit Product Series:

Parallel Grippers-RPC

Unit View

Dimensions / Applications

  • Length (in)4.25
  • Weight (lb)3.08
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)2.75
  • Grip Force (lbf)750
  • Maximum Finger Length (in)3
  • Pressure Range (psi)20-100
  • Repeatability (±in)0.001
  • Stroke (in)0.62
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)
  • Temp Range Viton-30° to 150°C (-20° to 300°F)

Product Information

  • AccessoriesSLKT-113|SLKT-113V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|OFSV-001
  • BrandRobohand
  • Product Type3-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products