Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SELF-CENTERING PARALLEL GRIPPERS HEAVY PARTS & LATHE APPLICATIONS – RPC SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-RPC
RPC-356 - Parallel Gripper,Three Jaw
RPC-356 - Parallel Gripper,Three Jaw
Email product details
Visit Product Series:
Parallel Grippers-RPC
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
7.24
Weight (lb)
9.68
Product Application
GRIPPING
Technical Details
Accuracy (±in)
0.002
Cylinder Bore (in)
4.5
Grip Force (lbf)
1425.0
Maximum Finger Length (in)
6.0
Pressure Range (psi)
20-100
Repeatability (±in)
0.001
Stroke (in)
1.12
Stroke per Jaw (in)
0.56
Imperial or Metric Product
Imperial
Supplied?
No
Show More
Product Information
Accessories
SLKT-117|SLKT-117V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|OFSV-005|OFSV-002
Brand
Robohand
Product Type
3-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RPC Series
RPC-356M - Parallel Gripper,Three Jaw
Add to quote
Explore
RPC Series
RPC-356-V - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore