
SELF-CENTERING PARALLEL GRIPPERS HEAVY PARTS & LATHE APPLICATIONS – RPC SERIES

Unit View
Dimensions / Applications
- Length (in)8.11
- Weight (lb)16.06
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)5.25
- Grip Force (lbf)3000.0
- Maximum Finger Length (in)7.0
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)1.38
- Stroke per Jaw (in)0.69
- Imperial or Metric ProductMetric
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesSLKT-117|SLKT-117V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|OFSV-005|OFSV-002
- BrandRobohand
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRPC%2BFamily.tif%2Frename%2FRPC%2BFamily.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075024073%2FRPC%2BFamily%2B-%2B860.jpg%2Frename%2FRPC%2BFamily%2B-%2B860.png&w=3840&q=75)