Destaco Logo

SELF-CENTERING PARALLEL GRIPPERS HEAVY PARTS & LATHE APPLICATIONS – RPC SERIES

RPC-368M-SP-V - 3-Jaw Pneumatic Parallel Gripper

RPC-368M-SP-V - 3-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-RPC

Unit View

Dimensions / Applications

  • Length (in)8.11
  • Weight (lb)16.06

Technical Details

  • Cylinder Bore (in)5.25
  • Grip Force (lbf)3000.0
  • Maximum Finger Length (in)7.0
  • Pressure Range (psi)20-100
  • Repeatability (±in)0.001
  • Stroke (in)1.38
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)
  • Temp Range Viton-30° to 150°C (-20° to 300°F)

Product Information

  • AccessoriesSLKT-117|SLKT-117V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|OFSV-005|OFSV-002
  • BrandRobohand
  • Handle ColorRed
  • Product Type3-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products