
LONG STROKE, PARALLEL GRIPPERS FOR FOUNDRIES & HEAVY PARTS HANDLING – RPR SERIES

Unit View
Dimensions / Applications
- Length (in)19.30
- Weight (lb)35.0
Technical Details
- Cylinder Bore (in)2.48
- Grip Force (lbf)800.0
- Maximum Finger Length (in)19.7
- Pressure Range (psi)40-100 psi
- Repeatability (±in)0.00025
- Stroke (in)5.91
- Jaw OperationNon-Synchronous Available
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesOISP-017|OISP-017-C|OISN-017-C|OISN-017|CABL-018|CABL-014|OFSV-006|OFSV-003|SLKT-452|OISA-001|OSMK-131|OSMK-132|SLKT-453
- BrandRobohand
- Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075024070%2FRPR-200%2B-%2B868.jpg%2Frename%2FRPR-200%2B-%2B868.png&w=3840&q=75)