Destaco Logo

LONG STROKE, PARALLEL GRIPPERS FOR FOUNDRIES & HEAVY PARTS HANDLING – RPR SERIES

RPR-63M-200-R1-LS - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper

RPR-63M-200-R1-LS - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-RPR

Unit View

Dimensions / Applications

  • Length (in)21.25
  • Weight (lb)35.0

Technical Details

  • Cylinder Bore (in)2.48
  • Grip Force (lbf)800.0
  • Maximum Finger Length (in)19.7
  • Pressure Range (psi)40-100 psi
  • Repeatability (±in)0.00025
  • Stroke (in)7.87
  • Jaw OperationNon-Synchronous Available
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)
  • Temp Range Viton-30° to 150°C (-20° to 300°F)

Product Information

  • AccessoriesOISP-017|OISP-017-C|OISN-017-C|OISN-017|CABL-018|CABL-014|OFSV-006|OFSV-003|CABL-045|PLFT-024|SLKT-452|OISA-001|OSMK-131|OSMK-132|SLKT-453
  • BrandRobohand
  • Handle ColorRed
  • Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products