Destaco Logo

WIDE BODY, PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS – RPW SERIES

RPW-375M-2-V - Parallel Gripper, Wide Body

Visit Product Series:

Parallel Grippers-RPW

Unit View

Dimensions / Applications

  • Length (in)1.988
  • Weight (lb)2.0
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)0.87
  • Grip Force (lbf)90.0
  • Maximum Finger Length (in)6.0
  • Pressure Range (psi)40-100 psi
  • Repeatability (±in)0.001
  • Stroke (in)2.0
  • Jaw OperationNon-Synchronous Available
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)
  • Temp Range Viton-30° to 150°C (-20° to 300°F)

Product Information

  • AccessoriesOISP-014|OISN-014|CABL-010|CABL-013|OFSV-001|OFSV-004
  • BrandRobohand
  • Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No