Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
WIDE BODY, PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS – RPW SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RPW
RPW-500-2-NS - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
RPW-500-2-NS - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-RPW
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.614
Weight (lb)
4.0
Technical Details
Cylinder Bore (in)
1.25
Grip Force (lbf)
50.0
Maximum Finger Length (in)
12.0
Pressure Range (psi)
40-100 psi
Repeatability (±in)
0.001
Stroke (in)
2.5
Jaw Operation
Non-Synchronous Available
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Information
Accessories
OISP-014|OISN-014|CABL-010|CABL-013|OFSV-002|OFSV-005
Brand
Robohand
Handle Color
Red
Product Type
Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RPW Series
RPW-500-1-NS - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
RPW Series
RPW-500M-2-NS - Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore