Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MULTI-PURPOSE, POWERFUL PARALLEL GRIPPERS FOR HEAVY PARTS – RTH SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-RTH
RTH-4M-L-C - RTH Series - 3-Jaw Pneumatic Parallel Gripper (Long Stroke)
RTH-4M-L-C - RTH Series - 3-Jaw Pneumatic Parallel Gripper (Long Stroke)
Email product details
Visit Product Series:
Parallel Grippers-RTH
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.835
Weight (lb)
4.3
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
2.83
Grip Force (lbf)
532
Grip Force with Spring Assist (lb)
667
Maximum Finger Length (in)
7
Repeatability (±in)
0.001
Stroke (in)
0.78
Pressure Range With Springs
45-100 psi
Spring Assist
Optional
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Show More
Product Information
Accessories
VLVF-005|OISP-011-C|OISP-011|SLKT-350|SLKT-350V|PLFT-025|SLKT-365|SLKT-365V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
Brand
Robohand
Product Type
3-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RTH Series
RTH-4M-L - RTH Series - 3-Jaw Pneumatic Parallel Gripper (Long Stroke)
Add to quote
Explore
RTH Series
RTH-2M-L-C - Paral Grp, 3 Jaw, Lg Stk, Spg Cls
Add to quote
Explore