
MULTI-PURPOSE, POWERFUL PARALLEL GRIPPERS FOR HEAVY PARTS – RTH SERIES

Visit Product Series:
Parallel Grippers-RTHUnit View
Dimensions / Applications
- Length (in)3.465
- Weight (lb)8.6
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)3.74
- Grip Force (lbf)927
- Grip Force with Spring Assist (lb)1152
- Maximum Finger Length (in)8
- Repeatability (±in)0.001
- Stroke (in)1.02
- Pressure Range With Springs45-100 psi
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesVLVF-005|OISP-011-C|OISP-011|OISN-011-C|OISN-011|PLFT-025|SLKT-365|SLKT-365V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|SLKT-351|SLKT-351V
- BrandRobohand
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4070786777%2FRTH%2BFamily%2B-%2B871.jpg%2Frename%2FRTH%2BFamily%2B-%2B871.png&w=3840&q=75)