Destaco Logo

MULTI-PURPOSE, POWERFUL PARALLEL GRIPPERS FOR HEAVY PARTS – RTH SERIES

RTH-6M-L : Shielded 3-Jaw Centering Parallel Gripper

RTH-6M-LRTH Series - 3-Jaw Pneumatic Parallel Gripper (Long Stroke)

Visit Product Series:

Parallel Grippers-RTH

Unit View

Dimensions / Applications

  • Length (in)4.331
  • Weight (lb)17.4
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)4.72
  • Grip Force (lbf)1490
  • Grip Force with Spring Assist (lb)2017
  • Max Vacuum (in. Hg)8
  • Maximum Finger Length (in)10
  • Stroke (in)1.26
  • Stroke per Jaw (in)0.63
  • Finger MaterialCarbon Steel
  • Imperial or Metric ProductMetric
  • Pressure Range With Springs55-100 psi

Product Information

  • AccessoriesVLVF-005|OISP-011-C|OISP-011|OISN-011-C|OISN-011|PLFT-025|SLKT-365|SLKT-365V|SLKT-352|SLKT-352V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
  • BrandRobohand
  • MaterialAluminum
  • Product Type3-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No