Destaco Logo

MULTI-PURPOSE, POWERFUL PARALLEL GRIPPERS FOR HEAVY PARTS – RTH SERIES

RTH-7M-L-C-SP - RTH Series - 3-Jaw Pneumatic Parallel Gripper (Long Stroke)

RTH-7M-L-C-SP - RTH Series - 3-Jaw Pneumatic Parallel Gripper (Long Stroke)

Visit Product Series:

Parallel Grippers-RTH

Unit View

Dimensions / Applications

  • Length (in)5.630
  • Weight (lb)34.6

Technical Details

  • Cylinder Bore (in)6.14
  • Grip Force (lbf)2496.0
  • Grip Force with Spring Assist (lb)3222.0
  • Maximum Finger Length (in)14.0
  • Stroke (in)1.97
  • Pressure Range With Springs55-100 psi
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)
  • Temp Range Viton-30° to 150°C (-20° to 300°F)

Product Information

  • AccessoriesOISP-017|OISP-017-C|OISN-017-C|OISN-017|VLVF-005|CABL-018|CABL-014|SLKT-365|SLKT-365V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|SLKT-353|SLKT-353V
  • BrandRobohand
  • Handle ColorRed
  • Product Type3-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No