Destaco Logo

PIN PACKAGES FOR ACCURATE POSITIONING OF WORKPIECES IN JIGS – 85D5 SERIES

85D5-2C40010H04 - These Pin Packages Are Designed For The Accurate Positioning Of Workpieces In Jigs, Helping Ensure That The Piston Rod Is Locked In The Extracted Position And That It Can Be Used For Cases Of Counter Supporting For Clamps.

85D5-2C40010H04 - These Pin Packages Are Designed For The Accurate Positioning Of Workpieces In Jigs, Helping Ensure That The Piston Rod Is Locked In The Extracted Position And That It Can Be Used For Cases Of Counter Supporting For Clamps.

Visit Product Series:

Pin Packages-85D5

Unit View

Dimensions / Applications

  • Weight (lb)12.79
  • Product ApplicationCLAMPING

Technical Details

  • Stroke (in)1.57
  • Supplied?No

Product Information

  • Accessories8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EL-002-1|8EL-003-1|8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1
  • BrandDESTACO
  • Product TypeDouble Straight Line Action Pin Packages
  • Spindle Included?No