
PIN PACKAGES FOR ACCURATE POSITIONING OF WORKPIECES IN JIGS – 85P5 SERIES

Unit View
Dimensions / Applications
Technical Details
- Cylinder Bore (in)1.97
- Pushing Force (lb)449
- Retraction Force (lb)225
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePin Package
- Spindle Included?No
Related Products
85P5 Series
85P5-104000000 - Pin Package
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075032762%2F85P5-1%2BBase%2BModel_sq%2B-%2B1738.jpg%2Frename%2F85P5-1%2BBase%2BModel_sq%2B-%2B1738.png&w=3840&q=75)