
86D60-104C800A - Double Pin Package Used For Accurate Positioning Of Sheet Metal Parts In Welding Environments And Handling Systems Without Rotation. At The End Of The Process, The Pins Are Retracted From The Holes So The Part Can Be Removed.
Visit Product Series:
Pin Packages-86D40-60/60Unit View
Dimensions / Applications
- Weight (lb)8.82
- Product ApplicationCLAMPING
Technical Details
- Cylinder Bore (in)2.48
- Pushing Force (lb)377
- Retraction Force (lb)247
- Stroke (in)1.57
- ConfigurationWith Sensing
- Supplied?No
Product Information
- Accessories86D0-1000000C|86D0-100L6|86D0-100C8|86D0-100D8|8EL-002-1|8EL-003-1|86D60H1000001|86D60H1000001|86D0-100L6|86D0-100C8|86D0-100D8|8EL-002-1|8EL-003-1
- BrandDESTACO
- Product TypeDouble Pin Package
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F86D60%2BHero%2BD8.tif%2Frename%2F86D60%2BHero%2BD8.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F86D60%2BHero%2BD8.jpg%2Frename%2F86D60%2BHero%2BD8.png&w=3840&q=75)