
86D60-104D800B-K - Double Pin Package Used For Accurate Positioning Of Sheet Metal Parts In Welding Environments And Handling Systems Without Rotation. At The End Of The Process, The Pins Are Retracted From The Holes So The Part Can Be Removed.
Visiter les games produits:
Série 86D40/60Vue de l'unité
Dimensions / Applications
- Poids (lb)8.82
- Application du produitCLAMPING
Détails techniques
- Course (in)0.79
- Fourni?Non
Informations sur le produit
- Accessoires86D0-1000000C|86D0-100L6|86D0-100C8|86D0-100D8|8EL-002-1|8EL-003-1|86D60H1000001|86D60H1000001|86D0-100L6|86D0-100C8|86D0-100D8|8EL-002-1|8EL-003-1
- Goupille incluse?Non
- MarqueDESTACO
- Product TypeDouble Pin Package
%3Afill(white)%2Fcatsy.1004%2F229.jpg%2Frename%2F229.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F578.jpg%2Frename%2F578.png&w=3840&q=75)