Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pin Packages
Pin Packages-86D40-60/60
86D60-1A4C800B - Double Pin Packages
86D60-1A4C800B - Double Pin Packages
Email product details
Visit Product Series:
Pin Packages-86D40-60/60
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
8.82
Product Application
CLAMPING
Technical Details
Stroke (in)
0.79
Supplied?
No
Product Information
Accessories
86D0-1000000C|86D0-100L6|86D0-100C8|86D0-100D8|8EL-002-1|8EL-003-1|86D60H1000001|86D60H1000001|86D0-100L6|86D0-100C8|86D0-100D8|8EL-002-1|8EL-003-1
Brand
DESTACO
Product Type
Double Pin Package
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
86D40/60 Series
86D60-1A4D800B - Double Pin Package
Add to quote
Explore
86D40/60 Series
86D60-1A4D800C - Double Pin Package
Add to quote
Explore