
Unit View
Dimensions / Applications
- Weight (lb)2.2
- Product ApplicationCLAMPING
Technical Details
- Stroke (in)1.57
- Supplied?No
Product Information
- Accessories8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1|8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1
- BrandDESTACO
- Product TypeSingle Shaft Pin Package
- Spindle Included?No
Related Products
86P30-5 Series
86P30-505K8004 - PIN PACKAGE, STROKE 40
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075032952%2F86P30-502%2B-%2B13871.jpg%2Frename%2F86P30-502%2B-%2B13871.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075032921%2F86P30-505%2B-%2B13872.jpg%2Frename%2F86P30-505%2B-%2B13872.png&w=3840&q=75)