Destaco Logo
86P30-505L8002 - Single Shaft, Pneumatic Pin Package, 20mm Stroke

86P30-505L8002 - Single Shaft, Pneumatic Pin Package, 20mm Stroke

Visit Product Series:

Pin Packages-86P30-5-5

Unit View

Dimensions / Applications

  • Weight (lb)1.87
  • Product ApplicationCLAMPING

Technical Details

  • Stroke (in)0.79
  • Supplied?No

Product Information

  • Accessories8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1|8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1
  • BrandDESTACO
  • Product TypeSingle Shaft Pin Package
  • Spindle Included?No

Related Products