Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PIN PACKAGES FOR ACCURATE POSITIONING OF SHEET METAL PARTS IN WELDING – 86P40/60-2SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pin Packages
Pin Packages-86P40-60
86P40-202C800A - Pin Package 40Mm Stroke Low Accuracy
86P40-202C800A - Pin Package 40Mm Stroke Low Accuracy
Email product details
Visit Product Series:
Pin Packages-86P40-60
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
3.53
Product Application
CLAMPING
Technical Details
Back-up Options
ERROR: #N/A
Pressure Range With Springs
ERROR: #N/A
Supplied?
No
Product Information
Accomodates Workpiece Variation
ERROR: #N/A
Brand
DESTACO
Product Type
Pneumatic Pin Package
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
86P40/60 Series
86P40-202C8006 - PIN PACKAGE
Add to quote
Explore
86P40/60 Series
86P40-202C8008 - Pneumatic Pin Package
Add to quote
Explore