Destaco Logo

PIN PACKAGES FOR ACCURATE POSITIONING OF SHEET METAL PARTS IN WELDING – 86P40/60-2SERIES

86P40-202L600C - Pin package

Visit Product Series:

Pin Packages-86P40-60

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Cylinder Bore (in)1.57
  • Pushing Force (lb)139
  • Retraction Force (lb)117
  • Back-up OptionsERROR: #N/A
  • ConfigurationWithout Sensing
  • Pressure Range With SpringsERROR: #N/A
  • Supplied?No

Product Information

  • Accomodates Workpiece VariationERROR: #N/A
  • BrandDESTACO
  • Product TypePneumatic Pin Package
  • Spindle Included?No

Related Products