
PIN PACKAGES FOR ACCURATE POSITIONING OF SHEET METAL PARTS IN WELDING – 86P40/60-2SERIES

Unit View
Dimensions / Applications
- Weight (lb)3.53
Technical Details
- Cylinder Bore (in)1.57
- Pushing Force (lb)139
- Retraction Force (lb)117
- Stroke (in)1.57
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePneumatic Pin Package
- Spindle Included?No