
PIN PACKAGES FOR ACCURATE POSITIONING OF SHEET METAL PARTS IN WELDING – 86P40/60-2SERIES

Unit View
Dimensions / Applications
- Weight (lb)4.41
Technical Details
- Cylinder Bore (in)2.48
- Pushing Force (lb)348
- Retraction Force (lb)315
- Stroke (in)1.57
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePneumatic Pin Package
- Spindle Included?No
Related Products
86P40/60 Series
86P60-205L600C - Pneumatic Pin Package
%3Afill(white)%2Fcatsy.1004%2F86P40_60_Family_sq.tif%2Frename%2F86P40_60_Family_sq.png&w=3840&q=75)