Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ADJUSTABLE PNEUMATIC PIVOT UNITS FOR WELDING & TOOL POSITIONING – RCM/RFM SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pivot Units
Pivot Units-RCM-RFM
RFM200.2-107OPYTGY - RFM Series - Pivot Unit
RFM200.2-107OPYTGY - RFM Series - Pivot Unit
Email product details
Visit Product Series:
Pivot Units-RCM-RFM
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
184.8
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Handle Color
Red
Product Type
Pivot Unit
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
RDN/RDC 10 & 25m
CPI-RDC-15-E4-K1-HF - 15 Series Bayonet
Add to quote
Explore
82L-4 Series
82L20-4030 - 82L-4 - Pneumatic Power Clamps
Add to quote
Explore