Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PNEUMATIC, MINIATURE POWER CLAMPS - 81L SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-81L
81L12-1 - 81L - Pneumatic Power Clamps
81L12-1 - 81L - Pneumatic Power Clamps
Email product details
Visit Product Series:
Pneumatic Power Clamps-81L
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.352
Technical Details
Cylinder Bore (in)
0.47
Holding Torque (Max) (ft-lb)
18.4
Configuration
Horizontal clamping arm
Port Size
M5
Supplied?
No
Product Information
Accessories
81L12-1-00|8EA-109-1
Brand
DESTACO
Clamp Arm Style
Center
Hand Lever
No
Product Type
Pneumatic Power Clamp
Spindle Included?
No
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
81L Series
81L12-10100 - Power Clamp
Add to quote
Explore
81L Series
81L16-10100 - 81L - Pneumatic Power Clamps
Add to quote
Explore