Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ENCLOSED PNEUMATIC POWER CLAMPS | DUAL ARM – 82D SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-82D
82D40-223C905B - Powerclamp
82D40-223C905B - Powerclamp
Email product details
Visit Product Series:
Pneumatic Power Clamps-82D
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
5.5
Product Application
CLAMPING
Technical Details
Supplied?
No
Product Information
Accessories
8EA-024-2|8JG-065-2-01|8JG-066-1-01|8JG-065-1-01|8JG-066-1-01|8JG-066-1-01|8EL-002-1|8EL-003-1|8CE-342-1|8CE-340-1|8CE-338-1|8CE-336-1|8CE-334-1|8CE-332-1|8CE-330-1|8CE-328-1|8CE-326-1|82ZB-SH4001|82ZB-SH4002|82ZB-SH4005|82ZB-SH4010|82ZB-SH4020|82ZB-SH4050|8PW-016-1|8EA-024-2
Brand
DESTACO
Product Type
Double Arm Enclosed Power Clamp
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
82D Series
82D40-223C907B - Double Arm Enclosed Power Clamp
Add to quote
Explore
82D Series
82D40-223D907B - Double Arm Enclosed Power Clamp
Add to quote
Explore