Destaco Logo

ENCLOSED PNEUMATIC POWER CLAMPS | DUAL ARM – 82D SERIES

82D40-223C908B - Double Arm Enclosed Power Clamp

82D40-223C908B - Power Clamp

Visit Product Series:

Pneumatic Power Clamps-82D

Unit View

Dimensions / Applications

  • Weight (lb)5.5
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessories8EA-024-2|8JG-065-2-01|8JG-066-1-01|8JG-065-1-01|8JG-066-1-01|8JG-066-1-01|8EL-002-1|8EL-003-1|8CE-342-1|8CE-340-1|8CE-338-1|8CE-336-1|8CE-334-1|8CE-332-1|8CE-330-1|8CE-328-1|8CE-326-1|82ZB-SH4001|82ZB-SH4002|82ZB-SH4005|82ZB-SH4010|82ZB-SH4020|82ZB-SH4050|8PW-016-1|8EA-024-2
  • BrandDESTACO
  • Product TypeDouble Arm Enclosed Power Clamp
  • Spindle Included?No

Related Products