Destaco Logo

ENCLOSED PNEUMATIC POWER CLAMPS | DUAL ARM – 82D SERIES

82D63-523C90XB - 82D - Double Arm Enclosed Automation Power Clamps

Visit Product Series:

Pneumatic Power Clamps-82D

Unit View

Dimensions / Applications

  • Weight (lb)9.9

Technical Details

  • Cylinder Bore (in)2.48
  • Holding Torque (Max) (ft-lb)295.02
  • ConfigurationDual clamping arm
  • Supplied?No

Product Information

  • Accessories8EA-024-2|8JG-069-1-01|82D63-523C900B|8JG-069-1-01|8JG-070-1-01|8JG-070-1-01|8EL-002-1|8EL-003-1|8CE-362-1|8CE-360-1|8CE-358-1|8CE-356-1|8CE-354-1|8CE-352-1|8CE-350-1|8CE-348-1|8CE-346-1|8PW-067-1|8EA-024-2
  • BrandDESTACO
  • Clamp Arm StyleU-Arm (Center)
  • Hand LeverNo
  • Product TypeDouble Arm Enclosed Power Clamp
  • Spindle Included?No