Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ADJUSTABLE, LIGHTWEIGHT ENCLOSED POWER CLAMPS - 82L-3E SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-82L-3E
82L-3E23H025B7 - MODULAR POWER CLAMP WITH HAND LEVER (RED)
82L-3E23H025B7 - MODULAR POWER CLAMP WITH HAND LEVER (RED)
Email product details
Visit Product Series:
Pneumatic Power Clamps-82L-3E
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Cylinder Bore (in)
0.984252
Supplied?
No
Product Information
Brand
DESTACO
Handle Color
Red
Product Type
Lightweight Pneumatic Modular Power Clamp
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
82L-3E Series
82L-3E23H025B8 - MODULAR POWER CLAMP WITH HAND LEVER (RED)
Add to quote
Explore
82L-3E Series
82L-3E23H040C8 - MODULAR POWER CLAMP WITH HAND LEVER (RED)
Add to quote
Explore