
ENCLOSED, MINIATURE PNEUMATIC POWER CLAMPS - 82L-4 SERIES

Unit View
Dimensions / Applications
- Weight (lb)0.506
- Product ApplicationCLAMPING
Technical Details
- Cylinder Bore (in)0.47
- Holding Torque (Max) (ft-lb)18.4
- ConfigurationHorizontal clamping arm
- Port SizeM5
- Supplied?No
Product Information
- Accessories8JG-401-1-01|8EA-109-1
- BrandDESTACO
- Clamp Arm StyleU-Arm (Center)
- Hand LeverNo
- Product TypePneumatic Power Clamps
- Spindle Included?No
Related Products
82L-4 Series
82L12-4008 - 82L-4 - Pneumatic Power Clamps
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075040395%2F82L-4%2Bwith%2BArms%2B-%2B1781.jpg%2Frename%2F82L-4%2Bwith%2BArms%2B-%2B1781.png&w=3840&q=75)