Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ENCLOSED, MINIATURE PNEUMATIC POWER CLAMPS - 82L-4 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-82L-4
82L20-4038 - 82L-4 - Pneumatic Power Clamps
82L20-4038 - 82L-4 - Pneumatic Power Clamps
Email product details
Visit Product Series:
Pneumatic Power Clamps-82L-4
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Handle Color
Red
Product Type
Pneumatic Power Clamps
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
82L-4 Series
82L20-4033 - 82L-4 - Pneumatic Power Clamps
Add to quote
Explore
82L-4 Series
82L20-4036 - 82L-4 - Pneumatic Power Clamps
Add to quote
Explore