Destaco Logo

POWER CLAMP ARMS – 82M-3E, 52H-3E & TCC SERIES

8S401-15-117 - Lateral Clamping Arm Set

Visit Product Series:

Pneumatic Power Clamps-82M-3E-Arms

Unit View

Dimensions / Applications

  • Weight (lb)1.1
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeLateral Arm
  • BrandDESTACO
  • Clamp Arm StyleLateral (Side) Arm
  • MaterialSteel
  • Product TypeClamping Arm
  • Series Used On82M-3|TCC-2E
  • Spindle Included?No
  • Used With Model/Series82M-3 (40mm Cylinder)|TCC-2E (40mm Cylinder)

Related Products