Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
POWER CLAMP ARMS – 82M-3E, 52H-3E & TCC SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-82M-3E-Arms
8S801-45-204 - Lateral Clamping Arm Set
8S801-45-204 - Lateral Clamping Arm Set
Email product details
Visit Product Series:
Pneumatic Power Clamps-82M-3E-Arms
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
4.62
Technical Details
Supplied?
No
Product Information
Accessory Type
Lateral Arm
Brand
DESTACO
Clamp Arm Style
Lateral (Side) Arm
Material
Steel
Product Type
Clamping Arm
Series Used On
82M-3|TCC-2E
Spindle Included?
No
Used With Model/Series
82M-3 (80mm Cylinder)
CAD / Download
Resources
FAQs
Articles
Related Products
82M-3E Arms Series
8S631-45-144 - Lateral Clamping Arm Set
Add to quote
Explore
82M-3E Arms Series
8S631-75-204 - Lateral Clamping Arm Set
Add to quote
Explore