Destaco Logo

POWER CLAMP ARMS – 82M-3E, 52H-3E & TCC SERIES

8UL404-25-117 | U-Clamping Arm Set, Left

8UL404-25-117U-Clamping Arm Set, Left

Visit Product Series:

Pneumatic Power Clamps-82M-3E-Arms

Unit View

Dimensions / Applications

  • Weight (lb)0.55
  • Product ApplicationCLAMPING

Technical Details

  • Arm Offset0.98
  • Supplied?No

Product Information

  • Accessory TypeU-Arm LH
  • BrandDESTACO
  • Clamp Arm StyleU-Arm (Left Offset)
  • MaterialAluminum
  • Product TypeClamping Arm
  • Series Used On82M-3|TCC-2E
  • Spindle Included?No
  • Used With Model/Series82M-3 (40mm Cylinder)|TCC-2E (40mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)