
POWER CLAMP ARMS – 82M-3E, 52H-3E & TCC SERIES

Visit Product Series:
Pneumatic Power Clamps-82M-3E-ArmsUnit View
Dimensions / Applications
- Height (in)0.984252
- Length (in)4.6063
- Weight (lb)1.234589
Technical Details
- Supplied?No
Product Information
- Accessory TypeU-Arm LH
- BrandDESTACO
- Clamp Arm StyleU-Arm (Left Offset)
- MaterialSteel
- Product TypeClamping Arm
- Series Used On82M-3|TCC-2E
- Spindle Included?No
- Used With Model/Series82M-3 (40mm Cylinder)|TCC-2E (40mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)