Destaco Logo

POWER CLAMP ARMS – 82M-3E, 52H-3E & TCC SERIES

8UL631-15-144 - U-Clamping Clamping Arm Set, Left

8UL631-15-144U-Clamping Clamping Arm Set, Left

Visit Product Series:

Pneumatic Power Clamps-82M-3E-Arms

Unit View

Dimensions / Applications

  • Length (in)5.66929
  • Weight (lb)2.623501

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeU-Arm LH
  • BrandDESTACO
  • Clamp Arm StyleU-Arm (Left Offset)
  • MaterialSteel
  • Product TypeClamping Arm
  • Series Used On82M-3|52H-3E |TCC-2E
  • Spindle Included?No
  • Used With Model/Series82M-3 (63mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)|TCC-2E (63mm Cylinder)