
POWER CLAMP ARMS – 82M-3E, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
- Height (in)0.590551
- Length (in)5.66929
- Weight (lb)2.447131
Technical Details
- Supplied?No
Product Information
- Accessory TypeU-Arm Center
- BrandDESTACO
- Clamp Arm StyleU-Arm (Center)
- MaterialSteel
- Product TypeClamping Arm
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Used With Model/Series82M-3 (63mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)|TCC-2E (63mm Cylinder)