
POWER CLAMP ARMS – 82M-3E, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
- Weight (lb)7.38
- Product ApplicationCLAMPING
Technical Details
- Arm Offset1.77
- Supplied?No
Product Information
- Accessory TypeU-Arm Center
- BrandDESTACO
- Clamp Arm StyleU-Arm (Center)
- MaterialSteel
- Product TypeClamping Arm
- Series Used On82M-3|TCC-2E
- Spindle Included?No
- Used With Model/Series82M-3 (80mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)