Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
POWER CLAMP ARMS – 82M-3E, 52H-3E & TCC SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-82M-3E-Arms
8UR405-15-117 - U-Clamping Clamping Arm Set, Right
8UR405-15-117 - U-Clamping Clamping Arm Set, Right
Email product details
Visit Product Series:
Pneumatic Power Clamps-82M-3E-Arms
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.6063
Weight (lb)
1.146404
Technical Details
Supplied?
No
Product Information
Accessory Type
U-Arm RH
Brand
DESTACO
Clamp Arm Style
U-Arm (Right Offset)
Material
Steel
Product Type
Clamping Arm
Series Used On
82M-3|TCC-2E
Spindle Included?
No
Used With Model/Series
82M-3 (40mm Cylinder)|TCC-2E (40mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)
CAD / Download
Resources
FAQs
Articles
Related Products
82M-3E Arms Series
8UR404-15-117 - U-Clamping Clamping Arm Set, Right
Add to quote
Explore
82M-3E Arms Series
8UR405-25-117 - U-Clamping Clamping Arm Set, Right
Add to quote
Explore