Destaco Logo

POWER CLAMP ARMS – 82M-3E, 52H-3E & TCC SERIES

8UR405-25-117 - U-Clamping Clamping Arm Set, Right

8UR405-25-117U-Clamping Clamping Arm Set, Right

Visit Product Series:

Pneumatic Power Clamps-82M-3E-Arms

Unit View

Dimensions / Applications

  • Height (in)0.984252
  • Length (in)4.6063
  • Weight (lb)1.234589

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeU-Arm RH
  • BrandDESTACO
  • Clamp Arm StyleU-Arm (Right Offset)
  • MaterialSteel
  • Product TypeClamping Arm
  • Series Used On82M-3|TCC-2E
  • Used With Model/Series82M-3 (40mm Cylinder)|TCC-2E (40mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)