Destaco Logo

POWER CLAMP ARMS – 82M-3E, 52H-3E & TCC SERIES

8UR504-25-144 : 82M-3E U-Clamping Arm Set, Right

8UR504-25-144U-Clamping Arm Set, Right

Visit Product Series:

Pneumatic Power Clamps-82M-3E-Arms

Unit View

Dimensions / Applications

  • Weight (lb)1.012
  • Product ApplicationCLAMPING

Technical Details

  • Arm Offset0.98
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeU-Arm RH
  • BrandDESTACO
  • Clamp Arm StyleU-Arm (Right Offset)
  • MaterialAluminum
  • Product TypeClamping Arm
  • Series Used On82M-3|52H-3E |TCC-2E
  • Used With Model/Series82M-3 (50mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)|TCC-2E (50mm Cylinder)