Destaco Logo

ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS

Default Image

810151Magnetic Sensor, Tie Rod Mount

Visit Product Series:

Pneumatic Power Clamps-Accessories

Unit View

Dimensions / Applications

  • Length (in)108.00
  • Weight (lb)0.1
  • Product ApplicationCLAMPING

Technical Details

  • ConnectorNone
  • Supplied?No
  • Switching Voltage5-120V AC/DC 50/60 HZ

Product Information

  • Accessory TypeSensor
  • BrandDESTACO
  • Product TypeSensor
  • Series Used On860-861-890-891-1000-1001
  • Spindle Included?No
  • Used With Model/Series860-861-890-891-1000-1001