Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-Accessories
82D40-223C900B - U-type Central
82D40-223C900B - U-type Central
Email product details
Visit Product Series:
Pneumatic Power Clamps-82D
Pneumatic Power Clamps-Accessories
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
5.5
Product Application
CLAMPING
Technical Details
Cylinder Bore (in)
1.57
Holding Torque (Max) (ft-lb)
482.0
Configuration
Dual clamping arm
Supplied?
No
Product Information
Accessories
8EA-024-2|8JG-065-2-01|8JG-066-1-01|8JG-065-1-01|8JG-066-1-01|8JG-066-1-01|8EL-002-1|8EL-003-1|8CE-342-1|8CE-340-1|8CE-338-1|8CE-336-1|8CE-334-1|8CE-332-1|8CE-330-1|8CE-328-1|8CE-326-1|82ZB-SH4001|82ZB-SH4002|82ZB-SH4005|82ZB-SH4010|82ZB-SH4020|82ZB-SH4050|8PW-016-1|8EA-024-2
Brand
DESTACO
Clamp Arm Style
U-Arm (Center)
Hand Lever
No
Product Type
Pneumatic Power Clamp
Series Used On
82D
Spindle Included?
No
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
81L Series
81L25-10100 - Power Clamp, Replaces 8825-1
Add to quote
Explore
81L Series
81L25-101VA - Power Clamp
Add to quote
Explore