
ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS

Visit Product Series:
Pneumatic Power Clamps-AccessoriesUnit View
Dimensions / Applications
- Height (in)3
- Length (in)0.25
- Weight (lb)0.2
- Width (in)3
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeSeal Kit
- BrandDESTACO
- Product TypeSeal Kit
- Series Used On860-861-890-891-1000-1001
- Spindle Included?No
- Used With Model/Series860|861