Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-Accessories
86P0-20000006 - Anti-Twist Device - 60mm Stroke
86P0-20000006 - Anti-Twist Device - 60mm Stroke
Email product details
Visit Product Series:
Pneumatic Power Clamps-Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Stroke (in)
60
Supplied?
No
Product Information
Accessory Type
Anti-Twist Device
Brand
DESTACO
Product Type
Anti-Twist Device
Series Used On
86P40, 86P60
Spindle Included?
No
Used With Model/Series
86P40|86P60
CAD / Download
Resources
FAQs
Articles
Related Products
Pneumatic Power Clamps Accessories
86P0-20000008 - Anti-Twist Device - 80mm Stroke
Add to quote
Explore
Pneumatic Power Clamps Accessories
86P0-20000002 - Anti-Twist Device - 20mm Stroke
Add to quote
Explore